Honda Charging Solutions

Leviton recommends that you contact your local utility if you have an electric vehicle charging station. This will help ensure grid reliability and safety, and the utility can explain electrical rate options.

The Leviton Evr-Green® Level 2, 30 A, 240 V Charging Station is recommended for optimal charging time of the Fit EV and the Accord Plug-In.The  Charging Station  is designed specifically for Honda electric vehicles with 6.6kW on board chargers. Our EVSEs will optimize your charge time for the Honda Fit EV and Accord Plug-In. 



The EVSE pedestal used in conjunction with the Evr-Green® e30 Electric Vehicle Charging Station provides durable electric vehicle charging for indoor or outdoor uses. 

• Allows for one or two electric vehicle charging stations to be efficiently mounted on a single pedestal to save installation cost, space and time
• Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
• Inexpensive lockable and secure systems. Both the charging station and charge connector can be locked to prevent unauthorized use or removal
• 1 Year Warranty