Evr-Green® 320

The Leviton Evr-Green® Level 2, 32 A, 240 V Charging Station is recommended for optimal charging time of the Fit EV and the Accord Plug-In.The  Charging Station  is designed specifically for Honda electric vehicles with 6.6kW on board chargers. Our EVSEs will optimize your charge time for the Honda Fit EV and Accord Plug-In.

Features and Benefits:

  • Compatible with all Charging Station Standards and Recommended Practices, including SAE J1772, NEC 625, UL 2231 and UL 2594
  • "Non-permanent" installation also makes it easier to remove and replace or take with you in the event you move, when used in conjunction with Leviton's EVK05 Installation Kit and NEMA 6-50P input plug
  • Built-in communication verifies proper connection before charging can commence
  • Auto-Reclosure” feature enables charging to restart following a minor fault, thereby reducing the chance of having an undercharged battery
  • Enclosure is rated NEMA Type 4 for indoor and outdoor use
  • 18' or 25' charging cable available
  • Ground monitor interrupter circuit for safety
  • 3-year limited warranty

Estimated Charge Times

This Charging Station is recommended for optimal charging time of the Fit EV and the Accord Plug-In.

Fit EV Accord Plug-In
3 Hours ~1 Hour