loading...
The EVSE pedestal used in conjunction with the Evr-Green® e30 Electric Vehicle Charging Station provides durable electric vehicle charging for indoor or outdoor uses.
• Allows for one or two electric vehicle charging stations to be efficiently mounted on a single pedestal to save installation cost, space and time
• Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
• Inexpensive lockable and secure systems. Both the charging station and charge connector can be locked to prevent unauthorized use or removal
• 1 Year Warranty